CAD model selection
Selectable products: 1
3SU11502BL601NA0
Company
SIEMENS
Description
Selector switch, complete unit
Bill of material
3SU11502BL601NA0
MANUID
Product number of the Manufacturer
3SU11502BL601NA0
SUPPLIERALTNO
Alternative product number
3SU1150-2BL60-1NA0
IMAGE
image
../../../_pool_/ef/34/g_ic03_xx_08481p.png
DESCSHORT
Short Description
Toggle switch, illuminable, 22 mm, round, metal, high gloss, white, 1 NO, 1 NO
DESCLONG
Long Description
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector switch, short, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, with holder, 1 NO, 1 NO, screw terminal
EAN
4011209956513
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
Selector switch, illuminable, 22 mm, round, metal, shiny, white, selector
AAB508
Width of the opening
32.3
mm
AAB594
Color of button
White
AAB719
Height of the opening
28.8
mm
AAB767
lamp present
false
AAC043
front ring present
true
AAC205
Material of front ring
Metal film
AAC962
Min. supply voltage
V
AAC965
Max. supply voltage
V
AAO847
description of product type
3SU1
AAP365
Number of breaking contacts
0
AAP377
Number of changers
0
AAP546
Number of making contacts
2
AAP713
Number of switch positions
3
BAA561
Hole, diameter
22.3
mm
BAC363
Color of front ring
Grey
BAD492
Can be illuminated
true
BAD613
Probing possible
false
BAD620
Latching present
false
BAD817
Design of actuating element
Rotating knob
BAG975
Protection type IP
IP69K
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
85365080
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Preview - Generation
Preview
3D
Dimension
2D