CAD model selection
Selectable products: 1
6AG11326FD007CU0
Company
SIEMENS
Description
Field bus, decentralized peripheral - digital I/O module
Bill of material
6AG11326FD007CU0
MANUID
Product number of the Manufacturer
6AG11326FD007CU0
SUPPLIERALTNO
Alternative product number
6AG1132-6FD00-7CU0
IMAGE
image
DESCSHORT
Short Description
SIPLUS ET 200SP DQ 4x24 ... 230 V AC/2 A HF, PU 1
DESCLONG
Long Description
SIPLUS ET 200SP DQ 4x24..230VAC/2A HF -40...+70 °C With conformal coating based on 6ES7132-6FD00-0CU0 . Packing unit: 1 unit Two alternative operating modes: DQ and power control, suitable for BU type U0, color code CC20, channel diagnostics
EAN
4047618099329
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIPLUS ET 200SP DQ 4x24..230VAC/2A HF -40...+70 °C With conformal coating
AAB728
IO-link master present
false
AAB907
max. supply voltage with AC 50 Hz
264.0
V
AAB908
max. supply voltage with AC 60 Hz
264.0
V
AAB909
max. supply voltage with DC
V
AAB915
max. permissible voltage at input
V
AAC023
min. supply voltage with AC 50 Hz
20.4
V
AAC024
min. supply voltage with AC 60 Hz
20.4
V
AAC025
min. supply voltage with DC
V
AAM479
supported protocol
AAC030
min. permissible voltage at output
20.0
V
AAC031
min. permissible voltage at input
V
AAC073
Performance level acc. to EN ISO 13849-1
AAM271
wall mounting/direct mounting possible
false
AAM484
digital inputs, configurable
AAM485
digital outputs, configurable
true
AAO382
Functional safety (SIL)
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIPLUS
AAO847
description of product type
AAP506
Number of inputs
0
AAT066
SILcl acc. to EN 62061
AAP508
Number of inputs, digital
0
AAP608
Number of outputs
4
AAP610
Number of outputs, digital
4
AAU731
Manufacturer product family
ET 200SP
AAU732
Manufacturer product root
Digital module output
BAA020
Height
73.0
mm
BAA303
Power loss, static, current-independent [Pls]
9.0
W
BAB577
Depth
58.0
mm
BAB968
Output voltage type
AC
BAB975
Output current
2.0
A
BAC065
Input voltage, type
BAC078
Supply voltage type
BAC214
Input current for state 1
mA
BAC753
Min. delay time with change of signal
40.0
ms
BAD046
Max. delay time with change of signal
20.0
ms
BAD087
Corresponding operating medium (Ex ia)
BAD088
Corresponding operating medium (Ex ib)
BAD293
Front installation possible
true
BAD296
Rack-assembly possible
true
BAD304
Bearing track assembly possible
true
BAD347
Field bus connection possible via separate bus couplers
true
BAD403
Optical interface present
false
BAD553
Short circuit protection, outputs present
false
BAD669
System components present
true
BAD833
Explosion protection categories for gases
BAD722
suitable for safety functions
false
BAD831
Design of electrical connection
BAD834
Explosion protected category for dusts
BAD854
Category safety pursuant to EN 954-1
BAG975
Protection type IP
IP20
BAF016
Width
20.0
mm
BAF314
Max. perm. voltage
264.0
V
BAH319
Design of digital output
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Preview - Generation
Preview
3D
Dimension
2D