CAD model selection
Selectable products: 1
6ES71555AA000AC0
Company
SIEMENS
Description
Field bus, decentralized peripheral - communications module
Bill of material
6ES71555AA000AC0
MANUID
Product number of the Manufacturer
6ES71555AA000AC0
SUPPLIERALTNO
Alternative product number
6ES7155-5AA00-0AC0
IMAGE
image
DESCSHORT
Short Description
SIMATIC ET 200MP IM 155-5 PN HF For up to 30 I/O modules, S2 redundancy for oper
DESCLONG
Long Description
SIMATIC ET 200MP. PROFINET IO device Interface module IM 155-5 PN HF, for ET 200MP electronic modules Up to 12 IO modules without PS Up to 30 IO modules with additional PS Integrated 2-port switch RJ45 shared device MRP IRT >=0.25 ms Isochronous mode FW update I&M0...3 Prioritized startup, S2 redundancy Shared device with 4 controllers Suitable for operation with active backplane bus (FW V4.4 or higher)
EAN
4047623402237
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIMATIC ET 200MP. PROFINET IO device Interface module IM 155-5 PN HF, for
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
28.8 V
AAC025
min. supply voltage with DC
20.0 V
AAO507
Number of HW interfaces, other
AAM271
wall mounting/direct mounting possible
false
AAM479
supported protocol
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
AAO847
description of product type
IM 155-5 PN HF
AAU731
Manufacturer product family
ET 200MP
AAU732
Manufacturer product root
Interface module
BAA020
Height
147.0 mm
BAA303
Power loss, static, current-independent [Pls]
5.0 W
BAB577
Depth
129.0 mm
BAC078
Supply voltage type
DC
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD293
Front installation possible
true
BAD296
Rack-assembly possible
true
BAD304
Bearing track assembly possible
true
BAD347
Field bus connection possible via separate bus couplers
false
BAD574
Potential separation present
true
BAD669
System components present
true
BAD722
suitable for safety functions
false
BAD834
Explosion protected category for dusts
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 3
BAF016
Width
35.0 mm
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85176200
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Preview - Generation
Preview
3D
Dimension
2D