CAD model selection
Selectable products: 1
6ES71548FX000AB0
Company
SIEMENS
Description
Field bus, decentralized peripheral - basic device
Bill of material
6ES71548FX000AB0
MANUID
Product number of the Manufacturer
6ES71548FX000AB0
SUPPLIERALTNO
Alternative product number
6ES7154-8FX00-0AB0
IMAGE
image
DESCSHORT
Short Description
SIMATIC ET 200pro IM 154-8FX PN/DP CPU
DESCLONG
Long Description
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required
EAN
4025515080312
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PRO
AAB728
IO-link master present
false
AAB848
max. input voltage with DC
28.8 V
AAB852
max. input current with DC
A
AAB977
min. input voltage with DC
20.0 V
AAC073
Performance level acc. to EN ISO 13849-1
E
AAF768
web-server present
true
AAM151
pluggable module (communication module) present
true
AAM271
wall mounting/direct mounting possible
true
AAO382
Functional safety (SIL)
SIL 3
AAO494
Number of HW interfaces Industrial Ethernet
1
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
1
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
1
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
AAO847
description of product type
IM 154-8FX PN/DP CPU
AAP702
Number of slots
16
AAU731
Manufacturer product family
ET 200pro
AAU732
Manufacturer product root
Central processing unit
BAA020
Height
130.0 mm
BAA303
Power loss, static, current-independent [Pls]
9.0 W
BAB577
Depth
65.0 mm
BAC065
Input voltage, type
DC
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD217
plug-in modules, analog E/A present
true
BAD218
plug-in modules, digital E/A present
true
BAD219
plug-in modules, function and technology modules present
true
BAD221
plug-in modules, other present
true
BAD222
plug-in modules, central modules present
true
BAD304
Bearing track assembly possible
true
BAD331
Bus coupler for modular station build-up present
true
BAD347
Field bus connection possible via separate bus couplers
true
BAD372
Integrated current supply present
false
BAD403
Optical interface present
false
BAD574
Potential separation present
true
BAD669
System components present
true
BAD722
suitable for safety functions
true
BAD831
Design of electrical connection
Connector 7/8 Inch
BAD833
Explosion protection categories for gases
ATEX Gas-Ex-Schutz, Kat. 3G
BAD834
Explosion protected category for dusts
ohne
BAD854
Category safety pursuant to EN 954-1
4
BAF016
Width
135.0 mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Preview - Generation
Preview
3D
Dimension
2D