CAD model selection
Selectable products: 163
3SU14012BB601AA2
Company
SIEMENS
Description
Bulb socket block for command and alarm devices
Bill of material
3SU14012BB601AA2
MANUID
Product number of the Manufacturer
3SU14012BB601AA2
SUPPLIERALTNO
Alternative product number
3SU1401-2BB60-1AA2
IMAGE
image
../../../_pool_/d2/42/g_ic03_xx_06880p.png
DESCSHORT
Short Description
LED module with integrated LED, 24 V AC/DC, white, screw terminal, ATEX Zone 1-2
DESCLONG
Long Description
LED module with integrated LED 24 V AC/DC, white, screw terminal, for floor mounting, ATEX Zone 1-2: Intrinsic safety
EAN
4047621057538
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
LED module with integrated LED 24 V AC/DC, white, screw terminal, for floo
AAB818
max. rated operating voltage Ue with AC 50 Hz
V
AAB819
max. rated operating voltage Ue with AC 60 Hz
V
AAB820
max. rated operating voltage Ue with DC
V
AAB952
min. rated operating voltage Ue with AC 50 Hz
V
AAB953
min. rated operating voltage Ue with AC 60 Hz
V
AAB954
min. rated operating voltage Ue with DC
V
AAO622
Color of illuminant
White
AAO847
description of product type
3SU1
BAC050
Type of actuation
AC/DC
BAC379
Connection type
Screw connection
BAC383
Design of mounting support
Without
BAD369
Integrated diode present
true
BAD378
Integrated transformer present
false
BAD380
Integrated protective resistor present
false
BAD381
Integrated illuminants present
true
BAD925
Design of radiation source
LED
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
85318070
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
Preview - Generation
Preview
3D
Dimension
2D